chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Photoelectric sensor Diffuse-Mode Sensor
Q20NDXL-95140
Order ID no. 3095140
In Stock
Price Group
F3
List Price
130,64 €
Item Total
130,64 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
Q20NDXL-95140
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
2
Connector type
M12 x 1
Design
Rectangular
Dimensions
20 mm x 12 mm x 32 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
2500
Operating mode
Diffuse
Output function
NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
Complementary contact
Wavelength (nm)
850