chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
M18-4VPLP-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
M18-4VPLP-2M
Order ID no. 3095478
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Construction size
⌀ 18 mm
Design
Tube
Dimensions
88 mm
Electrical connection
Cable
Function
Retroreflective Sensor
Housing material
Metal
Housing quality
Stainless steel
Light type
Red polarized
Max. range (mm)
6000
Operating mode
Polarized
Output function
PNP
Protection class
IP67, IP69
Special features
Chemical-resistant, Resistant to chemicals, Wash down
Switching element function
Complementary contact
Wavelength (nm)
624
In Stock
Price Group
F3
List Price
154,78 €
home
Turck-Shop
Others
M18-4VPLP-2M
Item Total
154,78 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support