chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
M18-4VNLV-Q8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor
M18-4VNLV-Q8
Order ID no. 3095485
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Construction size
⌀ 18 mm
Design
Tube
Dimensions
73 mm
Electrical connection
Connector
Function
Retroreflective Sensor
Housing material
Metal
Housing quality
Stainless steel
Light type
Red
Max. range (mm)
7500
Operating mode
Unpolarized
Output function
NPN
Protection class
IP67, IP69
Setting option
Potentiometer
Special features
Chemical-resistant, Resistant to chemicals, Wash down
Switching element function
Complementary contact
Wavelength (nm)
624
home
Turck-Shop
Others
M18-4VNLV-Q8
In Stock
Price Group
F3
List Price
154,78 €
Item Total
154,78 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support