chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
M18-4VPDL-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
M18-4VPDL-2M
Order ID no. 3095490
home
Home
Loading...
Technical Data
Downloads
Special features
Chemical-resistant, Wash down, Resistant to chemicals
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Electrical connection
Cable
Design
Tube
Construction size
⌀ 18 mm
Dimensions
88 mm
Housing material
Metal
Housing quality
Stainless steel
Light type
Red
Function
Proximity switch
Operating mode
Diffuse
Output function
PNP
Protection class
IP67, IP69
Max. range (mm)
750
Setting option
Potentiometer
Switching element function
Complementary contact
Wavelength (nm)
624
In Stock
Price Group
F3
List Price
€124.96
Item Total
€124.96
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
M18-4VPDL-2M
Contact Support