chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
M18-4NAES-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Emitter)
M18-4NAES-2M
Order ID no. 3095602
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Construction size
⌀ 18 mm
Design
Tube
Dimensions
88 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Metal
Housing quality
Stainless steel
Light type
Red
Max. range (mm)
25000
Operating mode
Emitter
Protection class
IP67, IP69
Setting option
Potentiometer
Special features
Chemical-resistant, Resistant to chemicals, Wash down
Wavelength (nm)
645
In Stock
Price Group
F3
List Price
109,34 €
home
Turck-Shop
Others
M18-4NAES-2M
Item Total
109,34 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support