chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DXM100-B1R1 | TURCK - Your Global Automation Partner
Network Controller With Integrated 900-MHz DX80 Gateway
DXM100-B1R1
Order ID no. 3095651
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Antenna connection
RP-SMA female connector
Communication protocol
EtherNet/IP, Modbus RTU, Modbus TCP, RS232, RS485
Design
Rectangular
Dimensions
86 mm x 105 mm x 59,45 mm
Electrical connection
Screw terminals
Frequency band
2.4-GHz ISM band
Frequency range
2.402–2.483 GHz
Function
Star topology
Housing material
Plastic
Housing quality
PC
Housing surface
Grey
Input type
NPN/PNP/0…20 mA/0…10 V/10k thermistor/counter
Max. range (mm)
3200000
Operating voltage
DC
Output function
PNP/NPN, analog output
Output type
NMOS/0…20 mA or 0…10 V
Protection class
IP20
Runs with battery
No
Special features
Small part counting
Switching element function
Programmable
In Stock
Price Group
F3
List Price
1 067,43 €
home
Turck-Shop
Others
DXM100-B1R1
Item Total
1 067,43 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support