chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DXM100-S1R2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Network Controller With Integrated 900-MHz Data Radio
DXM100-S1R2
Order ID no. 3095656
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
RP-SMA female connector
Communication protocol
Modbus RTU, RS232, RS485
Design
Rectangular
Dimensions
86 mm x 105 mm x 59,45 mm
Electrical connection
Screw terminals
Frequency band
2.4-GHz ISM band
Frequency range
2.402–2.483 GHz
Function
Tree topology
Housing material
Plastic
Housing quality
PC
Housing surface
Grey
Max. range (mm)
3200000
Operating voltage
DC
Output function
PNP/NPN, analog output
Protection class
IP20
Runs with battery
No
Switching element function
Programmable
In Stock
Price Group
F3
List Price
643,79 €
home
Turck-Shop
Others
DXM100-S1R2
Item Total
643,79 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support