chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DX80N9Q45RD | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Radio Transmission System Transfer of I/O Data to Star Topology
DX80N9Q45RD
Order ID no. 3095678
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Antenna connection
Internal (wire loop)
Connector type
M12 x 1
Design
Rectangular
Dimensions
66,5 mm x 44,5 mm x 97,1 mm
Electrical connection
Connector
Frequency band
2.4-GHz ISM band
Frequency range
2.402…2.483 GHz
Housing material
Plastic
Housing quality
Lexan, PBT
Housing surface
Yellow
Input type
Potential-free contacts or NAMUR
Max. range (mm)
1000000
Operating voltage
DC
Protection class
IP67
Runs with battery
Yes
Special features
wireless
In Stock
Price Group
F3
List Price
374,85 €
home
Turck-Shop
Others
DX80N9Q45RD
Item Total
374,85 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support