chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QT50R-EU-AFHQ-FL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Radar Sensor
QT50R-EU-AFHQ-FL
Order ID no. 3800976
home
Home
Loading...
Technical Data
Downloads
Function
Distance measurement
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-40
Antenna connection
Internal, planar
Electrical connection
Connector
Connector type
M12 x 1
Design
Rectangular
Dimensions
46,1 mm x 74,1 mm x 99,7 mm
Frequency band
K band, ISM region
Frequency range
24.05 - 24.25 GHz
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Housing surface
Black
Function
Proximity switch
Operating mode
Time-of-Flight
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67
Beam angle
90° x 76°
Max. range (mm)
24000
Setting option
DIP switch, Vision Software and Firmware
Switching element function
NO/NC programmable
home
Turck-Shop
Others
QT50R-EU-AFHQ-FL
In Stock
Price Group
F3
List Price
€1,292.20
Item Total
€1,292.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support