chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS27CGYRXX3-0285DS24Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light In the Plastic Housing
WLS27CGYRXX3-0285DS24Q
Order ID no. 3802067
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
Yes
Connector type
M12 x 1
Construction size
⌀ 27 mm
Design
Smooth barrel
Dimensions
360 mm
Dimmable
No
Electrical connection
Connector
Function
Linear light
Housing material
Plastic
Housing quality
FDA copolyester
Light type
Green, Red, Yellow
Number of colors/segments
3
Protection class
IP66, IP67, IP69
Special features
Chemical-resistant, Resistant to chemicals, Wash down
In Stock
Price Group
G1
List Price
338,75 €
home
Turck-Shop
Others
WLS27CGYRXX3-0285DS24Q
Item Total
338,75 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support