chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T18-2VPFF100-2M | TURCK - Your Global Automation Partner
Photoelectric Sensor
T18-2VPFF100-2M
Order ID no. 3802668
home
Home
Loading...
Technical Data
Downloads
Special features
Chemical-resistant, Encapsulated, Wash down, Resistant to chemicals
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Electrical connection
Cable
Design
Tube
Construction size
⌀ 18 mm
Dimensions
30 mm x 30 mm x 41,5 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Function
Proximity switch
Operating mode
Background suppression, non-adjustable
Output function
PNP
Protection class
IP67, IP68, IP69
Max. range (mm)
100
Switching element function
Complementary contact
Wavelength (nm)
624
In Stock
Price Group
F3
List Price
€142.50
home
Turck-Shop
Others
T18-2VPFF100-2M
Item Total
€142.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support