chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL505AOSIKCQ | TURCK - Your Global Automation Partner
LED Signal Light Tower Light
TL505AOSIKCQ
Order ID no. 3805004
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone with adjustable intensity
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Communication protocol
IO-Link
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Smooth barrel
Dimensions
319,3 mm
Dimmable
Programmable
Electrical connection
Connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Housing surface
Grey
Input type
Communication protocol
Light type
RGB
Number of colors/segments
5
Protection class
IP67
Volume (dB)
95 dB
In Stock
Price Group
F3
List Price
568,75 €
home
Turck-Shop
Others
TL505AOSIKCQ
Item Total
568,75 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support