chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SC26-2D-805118 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Module Programmable Safety Controller
SC26-2D-805118
Order ID no. 3805118
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Design
Rectangular
Dimensions
128 mm x 45 mm x 110 mm
Electrical connection
Spring type terminals
Function
Controller
Housing material
Plastic
Housing surface
Black
Protection class
IP20
In Stock
Price Group
F3
List Price
978,75 €
home
Turck-Shop
Others
SC26-2D-805118
Item Total
978,75 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support