chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50PBL5Q | TURCK - Your Global Automation Partner
LED Signal Light
TL50PBL5Q
Order ID no. 3806685
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Electrical connection
Connector
Connector type
M12 x 1
Design
Smooth barrel
Construction size
⌀ 50 mm
Dimensions
176,8 mm
Dimmable
No
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Input type
Bipolar (PNP/NPN)
Light type
RGB
Number of colors/segments
5
Function
Tower light
Protection class
IP67
home
Turck-Shop
Others
TL50PBL5Q
In Stock
Price Group
F3
List Price
€530.00
Item Total
€530.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support