chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S15C-BB-MTGQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Converter Banner Bus to Modbus Converter
S15C-BB-MTGQ
Order ID no. 3810077
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
40
Approvals
CE, cULus, UKCA
Cascadable
No
Communication protocol
Modbus RTU, RS485
Connector type
M12 x 1
Construction size
⌀ 15 mm
Design
Cylindrical/Smooth
Dimensions (L x W x H)
57,8 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PVC
Housing surface
Black
Operating voltage
DC
Protection class
IP67
Runs with battery
No
In Stock
Price Group
F3
List Price
118,75 €
home
Turck-Shop
Others
S15C-BB-MTGQ
Item Total
118,75 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support