chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
chevron_left
Menu
WLA-2WW190X180DQ | TURCK - Your Global Automation Partner
LED Area Light In the Plastic Housing
WLA-2WW190X180DQ
Order ID no. 3813549
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Design
Rectangular
Dimensions (L x W x H)
180,1 mm x 180,1 mm x 25,8 mm
Dimmable
No
Function
Area light
Housing material
Plastic
Housing quality
PBT
Light type
Warm white
Protection class
IP67, IP69K
In Stock
Price Group
F3
List Price
597,50 €
home
Turck-Shop
Others
WLA-2WW190X180DQ
Item Total
597,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support