chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLB32VCW285PBQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light In the Plastic Housing
WLB32VCW285PBQ
Order ID no. 3816056
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cascadable
Yes
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
320 mm x 31,9 mm x 46 mm
Dimmable
Two-stage
Electrical connection
Connector
Function
Linear light
Housing material
Plastic
Light type
White
Number of colors/segments
1
Protection class
IP54
In Stock
Price Group
F3
List Price
123,73 €
home
Turck-Shop
Others
WLB32VCW285PBQ
Item Total
123,73 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support