chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S100PTVD2WAD2Q | TURCK - Your Global Automation Partner
Display Multi-Touch
S100PTVD2WAD2Q
Order ID no. 3818902
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Communication protocol
BannerBus (Pro Editor compatible)
Connector type
M12
Construction size
⌀ 100 mm
Electrical connection
Connector
Housing material
Polycarbonate/ABS
Housing surface
Black
Input type
Bimodal (PNP/NPN)
Operating voltage
DC
Power supply connectivity
M12
Protection class
IP69K
home
Turck-Shop
Others
S100PTVD2WAD2Q
In Stock
Price Group
F3
List Price
328,75 €
Item Total
328,75 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support