chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
NI2-Q6.5-ADZ32-0.16-FSB5.4X4/S304 | TURCK - Your Global Automation Partner
Inductive Sensor Monitoring kit for spanners
NI2-Q6.5-ADZ32-0.16-FSB5.4X4/S304
Order ID no. 4200203
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.16
Connector type
1/2″
Design
Monitoring Kit for Spanners
Dimensions (L x W x H)
47 mm x 18 mm x 23,5 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF20-V0
Mounting conditions
Non-flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP67
Quality active face
PP GR-20
Rated switching distance (mm)
2
Special features
Resistant to magnetic fields
Switching element function
2 x NO contact
Switching frequency (kHz)
0.02
home
Turck-Shop
Others
NI2-Q6.5-ADZ32-0.16-FSB5.4X4/S304
Item Total
251,79 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
251,79 €