chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI35U-CK40-RDZ30X2-B3131 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Extended Switching Distance
NI35U-CK40-RDZ30X2-B3131
Order ID no. 4280422
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
1/2″
Design
Rectangular
Dimensions
65 mm x 40 mm x 40 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF20-V0
Housing surface
Black
Mounting conditions
Non-flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP68
Quality active face
PA6-GF30-X
Rated switching distance (mm)
35
Special features
Factor 1, Sn +, uprox+
Switching element function
NC contact
Switching frequency (kHz)
0.01
In Stock
Price Group
E1
List Price
135,52 €
home
Turck-Shop
Others
NI35U-CK40-RDZ30X2-B3131
Item Total
135,52 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support