chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI3U-M18-ADZ30X2/S903 | TURCK - Your Global Automation Partner
Inductive Sensor
BI3U-M18-ADZ30X2/S903
Order ID no. 4281226
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
2
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP67
Quality active face
PBT
Rated switching distance (mm)
3
Special features
Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.01
In Stock
Price Group
E1
List Price
171,16 €
home
Turck-Shop
Others
BI3U-M18-ADZ30X2/S903
Item Total
171,16 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support