chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI12U-GT18-RDZ30X2-B3331 | TURCK - Your Global Automation Partner
Inductive Sensor
NI12U-GT18-RDZ30X2-B3331
Order ID no. 4281522
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
1/2″
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Housing surface
PTFE-coated
Mounting conditions
Non-flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
12
Special features
Factor 1, PTFE-coated, Resistant to magnetic fields, uprox+
Switching element function
NC contact
Switching frequency (kHz)
0.01
In Stock
Price Group
E1
List Price
196,46 €
home
Turck-Shop
Others
NI12U-GT18-RDZ30X2-B3331
Item Total
196,46 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support