chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI20-CK40130-VP4X2-H1141/S1009 | TURCK - Your Global Automation Partner
Inductive Sensor
BI20-CK40130-VP4X2-H1141/S1009
Order ID no. 42835963
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions
130 mm x 40 mm x 40 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
POM
Housing surface
Black
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
POM
Rated switching distance (mm)
20
Switching element function
Complementary contact
Switching frequency (kHz)
0.1
In Stock
Price Group
E1
List Price
598,40 €
home
Turck-Shop
Others
BI20-CK40130-VP4X2-H1141/S1009
Item Total
598,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support