chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI4-M12-AD4X-H1144 | TURCK - Your Global Automation Partner
Inductive Sensor
NI4-M12-AD4X-H1144
Order ID no. 4406701
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Construction size
⌀ 12 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Non-flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
4
Switching element function
NO contact
Switching frequency (kHz)
1
In Stock
Price Group
E1
List Price
92,51 €
home
Turck-Shop
Others
NI4-M12-AD4X-H1144
Item Total
92,51 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support