chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI3-EG08-RP6X | TURCK - Your Global Automation Partner
Inductive Sensor
NI3-EG08-RP6X
Order ID no. 4602742
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Construction size
⌀ 8 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT
Rated switching distance (mm)
3
Switching element function
NC contact
Switching frequency (kHz)
3
In Stock
Price Group
E1
List Price
85,91 €
home
Turck-Shop
Others
NI3-EG08-RP6X
Item Total
85,91 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support