chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI3-M08E-VP6X-V1141 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
NI3-M08E-VP6X-V1141
Order ID no. 4602846
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Construction size
⌀ 8 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Housing surface
Nickel Plated
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP-GF20
Rated switching distance (mm)
3
Special features
Sn +
Switching element function
Complementary contact
Switching frequency (kHz)
2.8
home
Turck-Shop
Others
NI3-M08E-VP6X-V1141
Item Total
94,71 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
94,71 €