chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-M12T-AP6X | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-M12T-AP6X
Order ID no. 46060
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Construction size
⌀ 12 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Switching element function
NO contact
Switching frequency (kHz)
2
In Stock
Price Group
E1
List Price
86,79 €
home
Turck-Shop
Others
BI2-M12T-AP6X
Item Total
86,79 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support