chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-EH6.5K-RP6X | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Switching Distance
BI2-EH6.5K-RP6X
Order ID no. 4610001
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Construction size
⌀ 6,5 mm
Design
Smooth barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA6.6
Rated switching distance (mm)
2
Special features
Sn +
Switching element function
NC contact
Switching frequency (kHz)
3
In Stock
Price Group
E1
List Price
99,55 €
home
Turck-Shop
Others
BI2-EH6.5K-RP6X
Item Total
99,55 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support