chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-M18-AP6X 15M | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-M18-AP6X 15M
Order ID no. 4611039
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
15
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching element function
NO contact
Switching frequency (kHz)
0.5
In Stock
Price Group
E1
List Price
125,62 €
home
Turck-Shop
Others
BI5-M18-AP6X 15M
Item Total
125,62 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support