chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-EM30-AP6/S907 7M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
BI10-EM30-AP6/S907 7M
Order ID no. 4614527
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
160
Ambient temperature min. (°C)
-25
Cable length (m)
7
Construction size
⌀ 30 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PEEK
Rated switching distance (mm)
10
Special features
Pressure resistant
Switching element function
NO contact
Switching frequency (kHz)
0.2
In Stock
Price Group
E1
List Price
414,92 €
home
Turck-Shop
Others
BI10-EM30-AP6/S907 7M
Item Total
414,92 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support