chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI6U-EH6.5-RP6X-V1131 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
NI6U-EH6.5-RP6X-V1131
Order ID no. 4635832
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Construction size
⌀ 6,5 mm
Design
Smooth barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PA12-GF20
Rated switching distance (mm)
6
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NC contact
Switching frequency (kHz)
1
home
Turck-Shop
Others
NI6U-EH6.5-RP6X-V1131
Item Total
92,61 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E2
List Price
92,61 €