chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI15-Q30-AN6X 3M | TURCK - Your Global Automation Partner
Inductive Sensor
NI15-Q30-AN6X 3M
Order ID no. 4659331
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
3
Design
Rectangular
Dimensions
53 mm x 30 mm x 30,5 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
15
Switching element function
NO contact
Switching frequency (kHz)
0.5
In Stock
Price Group
E1
List Price
52,80 €
home
Turck-Shop
Others
NI15-Q30-AN6X 3M
Item Total
52,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support