chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI3U-K11SK-AP6X | TURCK - Your Global Automation Partner
Inductive Sensor
BI3U-K11SK-AP6X
Order ID no. 4660400
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Construction size
⌀ 11 mm
Design
Smooth barrel
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PA12-GF30
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PBT
Rated switching distance (mm)
3
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
3
In Stock
Price Group
E1
List Price
76,34 €
home
Turck-Shop
Others
BI3U-K11SK-AP6X
Item Total
76,34 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support