chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-K11-AN6 | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-K11-AN6
Order ID no. 46606
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Construction size
⌀ 11 mm
Design
Smooth barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Switching element function
NO contact
Switching frequency (kHz)
2
In Stock
Price Group
E1
List Price
81,51 €
home
Turck-Shop
Others
BI2-K11-AN6
Item Total
81,51 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support