chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
chevron_left
Menu
BI1.5-EG08K-RN6X-V1131 | TURCK - Your Global Automation Partner
Inductive Sensor
BI1.5-EG08K-RN6X-V1131
Order ID no. 4672502
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Construction size
⌀ 8 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA6.6
Rated switching distance (mm)
1.5
Switching element function
NC contact
Switching frequency (kHz)
3
In Stock
Price Group
E1
List Price
102,74 €
home
Turck-Shop
Others
BI1.5-EG08K-RN6X-V1131
Item Total
102,74 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support