chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
NI20-Q14-AP6X2/S97 | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
NI20-Q14-AP6X2/S97
Order ID no. 4690207
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable color
Black
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
52 mm x 30 mm x 14 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
20
Switching element function
normally open NO
Switching frequency (kHz)
0.25
home
Turck-Shop
Others
NI20-Q14-AP6X2/S97
In Stock
Price Group
E1
List Price
88,77 €
Item Total
88,77 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support