chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VAS22-S80E-0.15-DAS22-S81E-2/TXL | TURCK - Your Global Automation Partner
Valve Connector Design A
VAS22-S80E-0.15-DAS22-S81E-2/TXL
Order ID no. 6606614
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Black
Cable diameter (mm)
6.4
Cable length (m)
2
Cable quality
PUR
Core cross-section (mm²)
0.75
Current (A)
4
Design
Extension Cable
Number of pins
2+PE, PE bridged
Protective component
Transil diode
In Stock
Price Group
K2
List Price
37,51 €
Item Total
37,51 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
VAS22-S80E-0.15-DAS22-S81E-2/TXL
Contact Support