chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VAS22-L80E-2.5/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector A type
VAS22-L80E-2.5/TXL
Order ID no. 6606632
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Black
Cable diameter (mm)
5.7
Cable length (m)
2.5
Cable quality
PUR
Core cross-section (mm²)
0.75
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Voltage (V)
24
home
Turck-Shop
Others
VAS22-L80E-2.5/TXL
In Stock
Price Group
K2
List Price
15,51 €
Item Total
15,51 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support