chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VAS22-S80E-0.15-RSC5.31T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve Connector, A Type
VAS22-S80E-0.15-RSC5.31T/TXL
Order ID no. 6606702
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Black
Cable diameter (mm)
5.2
Cable length (m)
0.15
Cable quality
PUR
Core cross-section (mm²)
0.75
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
2+PE, PE bridged
Number of Pins
2+PE
Protective component
Transil diode
Voltage (V)
24
In Stock
Price Group
K2
List Price
22,22 €
Item Total
22,22 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
VAS22-S80E-0.15-RSC5.31T/TXL
Contact Support