chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FDP20-16XSG | TURCK - Your Global Automation Partner
compact I/O station for PROFIBUS-DP 16 universal digital channels
FDP20-16XSG
Order ID no. 6611466
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-40
Approvals
UL
Connection technology signal
Screw terminal
Device type
Compact station, I/O Module
Dimensions (L x W x H)
152,2 mm x 57,1 mm x 46,8 mm
Fieldbus connection technology
1 x female sub-D connector
Fieldbus transmission rate
9.6 kbps …12 Mbps
Installation area
non-Ex
Network protocol
PROFIBUS-DP
Number of channels
16
Operating voltage
DC
Output voltage
18...30 VDC
Protection class
IP20
Signal type
Digital input/output
Voltage supply connection
Pluggable screw terminal strip
In Stock
Price Group
D1
List Price
351,07 €
Item Total
351,07 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
FDP20-16XSG
Contact Support