chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKCV4.4T-P7X2-5/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
WKCV4.4T-P7X2-5/TXL
Order ID no. 6625833
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
4.5
Cable length (m)
5
Cable quality
PUR
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Design
Connection Cable
Number of pins
4
Plug body
Plastic
Special features
LED
In Stock
Price Group
H1
List Price
22,22 €
Item Total
22,22 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WKCV4.4T-P7X2-5/TXL
Contact Support