chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC4.4T-0.33/TEL3200 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC Connection Cable
RKC4.4T-0.33/TEL3200
Order ID no. 6627864
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
4.6
Cable length (m)
0.3
Cable quality
PVC
Connector A
Female, M12 x 1, Straight, A-coded
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of pins
4
Plug body
Plastic
Voltage (V)
250
In Stock
Price Group
H1
List Price
899,81 €
home
Turck-Shop
Others
RKC4.4T-0.33/TEL3200
Item Total
899,81 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support