chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VBRS4.4-2WKC4T-P7X2-0.5/0.5/TXL | TURCK - Your Global Automation Partner
2-Way Splitter
VBRS4.4-2WKC4T-P7X2-0.5/0.5/TXL
Order ID no. 6628135
home
Home
Loading...
Technical Data
Downloads
Accessory type
Y-Splitter
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable diameter (mm)
4.3
Cable length (m)
0.5
Cable quality
PUR
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Y-splitter with cable
Number of pins
4
Number of Pins
3
Number of Ports
2
Plug body
Plastic
Voltage (V)
250
In Stock
Price Group
K1
List Price
44,87 €
Item Total
44,87 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
VBRS4.4-2WKC4T-P7X2-0.5/0.5/TXL
Contact Support