chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKGV4M-0.3-PKGV4M/TFW | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator And Sensor Cable, PP-EPDM
PKGV4M-0.3-PKGV4M/TFW
Order ID no. 6634632
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal, Washdown (F&B)
Cable color
White
Cable diameter (mm)
4.4
Cable length (m)
0.3
Cable quality
PP-EPDM
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Stainless Steel
Coupling nut/screw material B
Stainless Steel
Current (A)
4
Design
Extension Cable
Number of pins
4
Number of Pins
4
Plug body
Plastic
Voltage (V)
30
In Stock
Price Group
K1
List Price
14,92 €
Item Total
14,92 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
PKGV4M-0.3-PKGV4M/TFW
Contact Support