chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PSGS4M-PSGS4M-4426-1.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
PSGS4M-PSGS4M-4426-1.5M
Order ID no. 6636746
home
Home
Loading...
Technical Data
Downloads
Current (A)
3
Voltage (V)
30
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-30
Approvals
CE, UKCA
Cable color
Green
Core cross-section (mm²)
0.15
Cable diameter (mm)
4.9
Cable length (m)
1.5
Cable quality
PUR
Plug body
Plastic
Coupling nut/screw material A
Zinc
Number of pins
4
Coupling nut/screw material B
Die-cast Zinc
Number of Pins
4
Special features
Suitable for drag chain use
Application
Data
Design
Extension Cable
Network protocol
Ethernet
In Stock
Price Group
K2
List Price
€29.48
home
Turck-Shop
Others
PSGS4M-PSGS4M-4426-1.5M
Item Total
€29.48
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support