chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKW3M-P7X2-0.3-PSG3M/TXL3220 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
PKW3M-P7X2-0.3-PSG3M/TXL3220
Order ID no. 6637016
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Cable color
Black
Core cross-section (mm²)
0.34
Cable diameter (mm)
4.1
Cable length (m)
0.3
Cable quality
PUR
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
3
Coupling nut/screw material B
Brass
Number of Pins
3
Special features
LED
Application
Signal
Design
Extension Cable
home
Turck-Shop
Others
PKW3M-P7X2-0.3-PSG3M/TXL3220
In Stock
Price Group
H1
List Price
€20.46
Item Total
€20.46
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support