chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC8T-30/TXO | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
RKC8T-30/TXO
Order ID no. 6637073
home
Home
Loading...
Technical Data
Downloads
Current (A)
2
Voltage (V)
30
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Approvals
cULus
Cable color
Orange
Core cross-section (mm²)
0.25
Cable diameter (mm)
5.8
Cable length (m)
30
Cable quality
PUR
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
8
Special features
Suitable for drag chain use
Application
Signal
Design
Connection Cable
In Stock
Price Group
H1
List Price
€111.87
Item Total
€111.87
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RKC8T-30/TXO
Contact Support