chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WSW4.5T-2/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
WSW4.5T-2/TEL
Order ID no. 6637178
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
60
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Approvals
cULus
Cable color
Black
Core cross-section (mm²)
0.34
Cable diameter (mm)
5
Cable length (m)
2
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Application
Signal
Design
Connection Cable
In Stock
Price Group
H1
List Price
€15.62
home
Turck-Shop
Others
WSW4.5T-2/TEL
Item Total
€15.62
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support