chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKS4.5T-12/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
RKS4.5T-12/TEL
Order ID no. 6637530
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
60
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Approvals
cULus
Cable color
Black
Core cross-section (mm²)
0.34
Cable diameter (mm)
6.1
Cable length (m)
12
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Special features
Shielded, Shielding on coupling nut
Application
Signal
Design
Connection Cable
In Stock
Price Group
H1
List Price
€49.06
home
Turck-Shop
Others
RKS4.5T-12/TEL
Item Total
€49.06
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support