chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKG4M-8-RSC4.4T/TEY | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
PKG4M-8-RSC4.4T/TEY
Order ID no. 6638241
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Approvals
cULus
Cable color
Yellow
Core cross-section (mm²)
0.34
Cable diameter (mm)
4.6
Cable length (m)
8
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4
Coupling nut/screw material B
Brass
Number of Pins
4
Application
Signal
Design
Extension Cable
In Stock
Price Group
H1
List Price
€28.49
Item Total
€28.49
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
PKG4M-8-RSC4.4T/TEY
Contact Support